Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony iPC
Schneider Electric HMIYPRAM3040R1 Image

HMIYPRAM3040R1

Schneider Electric HMIYPRAM3040R1 Image
HMIYPRAM3040R1

4Gb DDR3 RAM for Rack PC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    accessory / separate part category
    Separate parts
    product or component type
    Memory expansion
    memory type
    RAM
    memory capacity
    4 GB
    Complementary
    product compatibility
    HMIRS
    HMIRX
    Packing Units
    Package 1 Weight
    200.000 g
    Package 1 Height
    30.000 mm
    Package 1 width
    4.000 mm
    Package 1 Length
    133.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.5 MB
    Date 3/20/20
    prp.document.label.format pdf
    Size 14.3 MB
    Date 6/3/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.