" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony iPC
Schneider Electric HMIYPRAM308061 Image
Restricted Sales for Services

HMIYPRAM308061

Schneider Electric HMIYPRAM308061 Image
Restricted Sales for Services
HMIYPRAM308061

RAM expansion DDR3 8Gb for 1 slot for Panle PC 12"

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    accessory / separate part category
    Separate parts
    accessory / separate part type
    Memory expansion
    accessory / separate part designation
    RAM expansion
    accessory / separate part destination
    Harmony Panel PC 12"
    memory capacity
    8 GB
    Packing Units
    Package 1 Weight
    0.070 kg
    Package 1 Height
    52.000 mm
    Package 1 width
    92.000 mm
    Package 1 Length
    227.000 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.