Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony iPC
Schneider Electric HMIYPRAME080R1 Image

HMIYPRAME080R1

Schneider Electric HMIYPRAME080R1 Image
HMIYPRAME080R1

8Gb ECC RAM for Rack PC server

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    accessory / separate part category
    Separate parts
    product or component type
    Memory expansion
    memory type
    RAM
    memory capacity
    8 GB
    Complementary
    product compatibility
    HMIRSPSXR6S01
    Packing Units
    Package 1 Weight
    230.000 g
    Package 1 Height
    30.000 mm
    Package 1 width
    4.000 mm
    Package 1 Length
    133.000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIYPRAME080R1 : HMIYPRAME080R1_ROHS_CHINA_DECLARATION
    Description
    HMIYPRAME080R1_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    HMIYPRAME080R1_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIYPRAME080R1 : HMIYPRAME080R1_ROHS_DECLARATION
    Description
    HMIYPRAME080R1_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    HMIYPRAME080R1_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.