Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony iPC
Schneider Electric HMIYSDD003211 Image
Discontinued

HMIYSDD003211

Schneider Electric HMIYSDD003211 Image
Discontinued
HMIYSDD003211

FLASH DISK SDD 32GO

Show more characteristics
HMIYSDD003211 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    product or component type
    SSD disk
    accessory / separate part category
    Spare part
    accessory / separate part destination
    modular box PC
    19" Harmony Panel PC
    15" Harmony Panel PC
    Complementary
    data storage equipment
    32 GB Flash disk
    Packing Units
    Package 1 Weight
    0.216 kg
    Package 1 Height
    83.000 mm
    Package 1 width
    168.000 mm
    Package 1 Length
    183.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.