" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony iPC
Schneider Electric HMIYSDD006011 Image

HMIYSDD006011

Schneider Electric HMIYSDD006011 Image
HMIYSDD006011

Flash Disk SDD 60Go Blank for Box, Panel PC 15" and 19"

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    product or component type
    SSD disk
    accessory / separate part category
    Spare part
    accessory / separate part destination
    19" Harmony Panel PC
    modular box PC
    15" Harmony Panel PC
    Complementary
    data storage equipment
    60 GB Flash disk SSD MLC for 2000000 h
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIYSDD006011 : Flash Disk SDD 60Go Blank for Box, Panel PC 15" and 19
    Description
    Flash Disk SDD 60Go Blank for Box, Panel PC 15" and 19"
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Flash Disk SDD 60Go Blank for Box, Panel PC 15" and 19"
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIYSDD006011 : Flash Disk SDD 60Go Blank for Box, Panel PC 15" and 19
    Description
    Flash Disk SDD 60Go Blank for Box, Panel PC 15" and 19"
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Flash Disk SDD 60Go Blank for Box, Panel PC 15" and 19"
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.