" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony iPC
Schneider Electric HMIYSSDS080S1 Image

HMIYSSDS080S1

Schneider Electric HMIYSSDS080S1 Image
HMIYSSDS080S1

SSD storage 2.5" 128Gb with 5 years manufacturer warranty

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    product or component type
    SSD disk
    accessory / separate part category
    Spare part
    accessory / separate part destination
    S-Box PC
    rack PC
    HMIBM modular box PC
    HMIPSO
    HMIPSP S-Panel PC performance
    Complementary
    data storage equipment
    128 GB SSD TLC for 1500000 h
    size
    2.5"
    kit composition
    Screws
    Packing Units
    Package 1 Weight
    300.000 g
    Package 1 Height
    7.000 mm
    Package 1 width
    101.000 mm
    Package 1 Length
    70.000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.5 MB
    Date 3/20/20
    prp.document.label.format pdf
    Size 14.3 MB
    Date 6/3/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIYSSDS080S1 : SSD storage 2.5" 128Gb with 5 years manufacturer warranty
    Description
    SSD storage 2.5" 128Gb with 5 years manufacturer warranty
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    SSD storage 2.5" 128Gb with 5 years manufacturer warranty
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIYSSDS080S1 : SSD storage 2.5" 128Gb with 5 years manufacturer warranty
    Description
    SSD storage 2.5" 128Gb with 5 years manufacturer warranty
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    SSD storage 2.5" 128Gb with 5 years manufacturer warranty
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.