Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Server Rooms
Schneider Electric IAX1SU3KP1 Image

IAX1SU3KP1

Schneider Electric IAX1SU3KP1 Image
IAX1SU3KP1

APC ISX for Computer Rooms One Rack Smart-UPS 3000VA Basic System

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC ISX for Computer Rooms One Rack Smart-UPS 3000VA Basic System
    Includes
    CD with software , Installation guide , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Canada , United States
    Output
    Configured Power
    2400
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
    Output Frequency (not synced)
    60
    Waveform Type
    Sine wave
    Output Connections
    (19) NEMA 5-15R (Battery Backup) , (2) NEMA 5-20R (Battery Backup)
    Input
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA L5-30P (30A Twist-Lock)
    Cord Length
    3.05 meters
    Input voltage range for main operations
    92 - 147 V
    Input voltage adjustable range for mains operation
    86 - 154V V
    Main Input Breaker Size
    40.0 A
    Number of Breakers
    1.0
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery Volt-Amp-Hour Capacity
    864
    Typical recharge time
    4 hour(s)
    RBC Quantity
    1
    Communications & Management
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T
    Available SmartSlot™ Interface Quantity
    1
    Emergency Power Off (EPO)
    Optional
    Physical
    Maximum Height
    2071.0 mm
    Maximum Width
    597.0 mm
    Maximum Depth
    1072.0 mm
    Net Weight
    225.0 kg
    Shipping Weight
    250.0 kg
    Shipping Height
    2210.0 mm
    Shipping Width
    762.0 mm
    Shipping Depth
    1245.0 mm
    Rack Height
    42 U
    Rack Free Space
    39 U
    Number of Racks
    1
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Online Thermal Dissipation
    375.000 BTU/hr
    Conformance
    Standard warranty
    3 years repair or replace , optional extended warranties available , optional on-site warranties available
  • View more View less

    Documents

    Language
    • All Languages10
    • English2
    • Chinese1
    • Dutch1
    • French1
    • German1
    • Italian1
    • Polish1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    InfraStruXure for Server Rooms (Manual) (Version 0)
    Files in document
    pdf
    742.1 KB
    Description
    Product Overview; Safety; Site Preparation; Installation; Configuration; Warranty and Service
    Size zip
    Size 1.8 MB
    Date 9/9/04
    Files in document
    pdf
    742.1 KB
    Description
    Product Overview; Safety; Site Preparation; Installation; Configuration; Warranty and Service
    InfraStruXure for Server Rooms 120 V, 208 V (Manual) (Version 0)
    Files in document
    Description
    Site Preparation; Installation
    Size zip
    Size 2.5 MB
    Date 3/8/04
    Files in document
    Description
    Site Preparation; Installation
    Size pdf
    Size 1.4 MB
    Date 9/9/04
    Size pdf
    Size 939 KB
    Date 9/9/04
    Size pdf
    Size 943.5 KB
    Date 9/9/04
    Size pdf
    Size 583.3 KB
    Date 9/9/04
    Size pdf
    Size 940.9 KB
    Date 9/9/04
    Size pdf
    Size 727 KB
    Date 9/9/04
    Size pdf
    Size 999.5 KB
    Date 9/9/04
    Size pdf
    Size 941.5 KB
    Date 9/9/04
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /