Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium ILA, ILE, ILS
Schneider Electric ILE1F661S1982 Image

ILE1F661S1982

Green premium brand logo
Schneider Electric ILE1F661S1982 Image
ILE1F661S1982
Green premium brand logo

Lexium integrated brushless DC drive single phase

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium integrated drive
    product or component type
    Motion integrated drive
    device short name
    ILE
    motor type
    Brushless dc motor
    number of motor poles
    6
    network number of phases
    Single phase
    [Us] rated supply voltage
    24 V
    36 V
    network type
    DC
    winding type
    Medium speed of rotation and medium torque
    Complementary
    mounting support
    Flange
    motor flange size
    66 mm
    number of motor stacks
    1
    mounting holes diameter
    4.4 mm
    feedback type
    BLDC encoder
    second shaft
    Without second shaft end
    supply voltage limits
    18…40 V
    current consumption
    7000 mA peak
    5500 mA maximum continuous
    associated fuse rating
    10 A
    input/output type
    4 signals (each be used as input or output)
    voltage state 0 guaranteed
    -3...4.5 V
    voltage state 1 guaranteed
    15...30 V
    discrete input current
    10 mA at 24 V on/STO_A for safety input
    3 mA at 24 V on/STO_B for safety input
    2 mA at 24 V for 24 V signal interface
    discrete output voltage
    23...25 V
    protection type
    Safe torque off
    Short circuit of the output voltage
    Overload of output voltage
    marking
    CE
    type of cooling
    Natural convection
    Environment
    standards
    EN/IEC 50178
    EN 50347
    IEC 61800-3, Ed 2
    EN 61800-3:2001, second environment
    EN 61800-3 : 2001-02
    IEC 60072-1
    EN/IEC 61800-3
    product certifications
    CUL
    TÜV
    UL
    ambient air temperature for operation
    50…65 °C
    0…50 °C
    permissible ambient air temperature around the device
    105 °C power amplifier
    110 °C motor
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    vibration resistance
    20 m/s² (f= 10…500 Hz) 10 cycles conforming to EN/IEC 60068-2-6
    shock resistance
    150 m/s² 1000 shocks conforming to EN/IEC 60068-2-29
    IP degree of protection
    IP41 shaft bushing: conforming to EN/IEC 60034-5
    IP54 total except shaft bushing: conforming to EN/IEC 60034-5
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    ILE1B, ILE1F, ILE1R Lexium Integrated Drives (Version 2.00)
    Description
    This product manual includes information on technical data, installation, operation, and more for ILE1B, ILE1F, and ILE1R Lexium Integrated Drives.
    Size pdf
    Size 1.5 MB
    Date 9/19/08
    Description
    This product manual includes information on technical data, installation, operation, and more for ILE1B, ILE1F, and ILE1R Lexium Integrated Drives.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lexium integrated brushless DC drive single phase
    Description
    Lexium integrated brushless DC drive single phase
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    Lexium integrated brushless DC drive single phase
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Lexium integrated brushless DC drive single phase
    Description
    Lexium integrated brushless DC drive single phase
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    Lexium integrated brushless DC drive single phase
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Lexium integrated brushless DC drive single phase
    Description
    Lexium integrated brushless DC drive single phase
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    Lexium integrated brushless DC drive single phase
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /