Welcome to the Schneider Electric corporate Website

Select your location

View all Lexium ILA, ILE, ILS
Schneider Electric ILE2K661PC1A2 Image

ILE2K661PC1A2

Green premium brand logo
Schneider Electric ILE2K661PC1A2 Image
ILE2K661PC1A2
Green premium brand logo

brushless dc motor 24..48V- EtherNet/IP interface - L = 174 mm- 38:1

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium integrated drive
    product or component type
    Motion integrated drive
    device short name
    ILE
    motor type
    Brushless dc motor
    number of motor poles
    6
    network number of phases
    Single phase
    [Us] rated supply voltage
    48 V
    24 V
    network type
    DC
    communication interface
    Ethernet/IP, integrated
    length
    174 mm
    winding type
    Medium speed of rotation and medium torque
    electrical connection
    Industrial connector
    holding brake
    Without
    gear box type
    Straight teeth gear, 3 stages
    reduction ratio
    38:1 (75:2)
    nominal speed
    107 rpm at 24 V
    133 rpm at 48 V
    nominal torque
    7.3 N.m at 24 V
    7.3 N.m at 48 V
    Complementary
    transmission rate
    125, 250, 500 kbauds
    mounting support
    Flange
    motor flange size
    66 mm
    number of motor stacks
    1
    centring collar diameter
    16 mm
    centring collar depth
    4 mm
    number of mounting holes
    4
    mounting holes diameter
    4.4 mm
    circle diameter of the mounting holes
    73.54 mm
    feedback type
    BLDC encoder
    shaft end
    Keyed
    second shaft
    Without second shaft end
    shaft diameter
    10 mm
    shaft length
    25 mm
    key width
    16 mm
    supply voltage limits
    18…55.2 V
    current consumption
    7000 mA peak
    5500 mA maximum continuous
    associated fuse rating
    16 A
    commissioning interface
    RS485 Modbus TCP (9.6, 19.2 and 38.4 kbauds)
    input/output type
    4 signals (each be used as input or output)
    voltage state 0 guaranteed
    -3...4.5 V
    voltage state 1 guaranteed
    15...30 V
    discrete input current
    10 mA at 24 V on/STO_A for safety input
    3 mA at 24 V on/STO_B for safety input
    2 mA at 24 V for 24 V signal interface
    discrete output voltage
    23...25 V
    maximum switching current
    100 mA per output
    200 mA total
    protection type
    Safe torque off
    Overload of output voltage
    Short circuit of the output voltage
    maximum supply current
    0.1 A (power stage disabled)
    6.8 A at 24 V
    3.8 A at 48 V
    nominal output power
    119 W at 48 V
    95 W at 24 V
    peak stall torque
    13.07 N.m at 24 V
    13.07 N.m at 48 V
    continuous stall torque
    8.3 N.m
    detent torque
    3 N.m
    speed feedback resolution
    12 points/turn motor
    0.8° gearbox output
    accuracy error
    +/- 0.5 point
    maximum torsional backlash
    1 °
    rotor inertia
    211 kg.cm²
    maximum mechanical speed
    133 rpm
    maximum radial force Fr
    200 N (long-term operation)
    200 N (short-term operation)
    maximum axial force Fa
    10 N (long-term operation)
    80 N (short-term operation)
    service life in hours
    2500 h bearing short-term operation
    15000 h bearing long-term operation
    marking
    CE
    type of cooling
    Natural convection
    product weight
    1.85 kg
    Environment
    standards
    EN 61800-3:2001, second environment
    EN 50347
    EN/IEC 50178
    IEC 60072-1
    EN/IEC 61800-3
    EN 61800-3 : 2001-02
    IEC 61800-3, Ed 2
    product certifications
    CUL
    UL
    TÜV
    ambient air temperature for operation
    40…55 °C (with power derating of 2 % per °C)
    0…40 °C (without)
    permissible ambient air temperature around the device
    105 °C power amplifier
    110 °C motor
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    relative humidity
    15…85 % without condensation
    vibration resistance
    20 m/s² (f= 10…500 Hz) 10 cycles conforming to EN/IEC 60068-2-6
    shock resistance
    150 m/s² 1000 shocks conforming to EN/IEC 60068-2-29
    IP degree of protection
    IP41 shaft bushing: conforming to EN/IEC 60034-5
    IP54 total except shaft bushing: conforming to EN/IEC 60034-5
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3 MB
    Date 1/20/20
    Size pdf
    Size 3.3 MB
    Date 1/20/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.3 MB
    Date 9/30/09
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ILE2K661PC1A2: brushless dc motor 24..48V- EtherNet/IP interface - L = 174 mm- 38:1 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 137.6 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ILE2K661PC1A2 : ILE2K661PC1A2_ROHS_CHINA_DECLARATION
    Description
    ILE2K661PC1A2_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    ILE2K661PC1A2_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 106 KB
    Date 6/1/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ILE2K661PC1A2 : ILE2K661PC1A2_ROHS_DECLARATION
    Description
    ILE2K661PC1A2_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    ILE2K661PC1A2_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ILE2K661PC1A2 : ILE2K661PC1A2_REACH_DECLARATION
    Description
    ILE2K661PC1A2_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    ILE2K661PC1A2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /