Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium 62 ILM
Schneider Electric ILM0703P32A0000 Image

ILM0703P32A0000

Green premium brand logo
Schneider Electric ILM0703P32A0000 Image
ILM0703P32A0000
Green premium brand logo

integrated servo motor- 2.2 Nm-6000 rpm-keyed shaft-multiturn-without brake-IP65

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PacDrive 3
    product or component type
    Servo motor integrated drive
    device short name
    ILM
    Complementary
    [Us] rated supply voltage
    250...700 V
    continuous stall current
    3 A
    continuous stall torque
    2.2 N.m
    peak stall torque
    8.7 N.m
    nominal output power
    720 W
    nominal torque
    1.15 N.m
    nominal speed
    6000 rpm
    maximum current Irms
    12 A
    [In] rated current
    1.5 A
    shaft end
    Keyed
    second shaft
    Without second shaft end
    shaft diameter
    14 mm
    shaft length
    30 mm
    key width
    20 mm
    feedback type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    70 mm
    torque constant
    0.76 N.m/A at 120 °C
    back emf constant
    49 V/krpm at 20 °C
    number of motor poles
    6
    rotor inertia
    0.58 kg.cm²
    stator resistance
    2.7 Ohm at 20 °C for Ph/Ph
    1.88 Ohm at 120 °C for Ph/N
    stator inductance
    13 mH at 20 °C for Ph/Ph
    6.5 mH at 120 °C for Ph/N
    maximum radial force Fr
    730 N at 1000 rpm
    580 N at 2000 rpm
    510 N at 3000 rpm
    460 N at 4000 rpm
    430 N at 5000 rpm
    400 N at 6000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    259 mm
    number of motor stacks
    3
    centring collar diameter
    60 mm
    centring collar depth
    2.5 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    82 mm
    net weight
    4.2 kg
    Environment
    IP degree of protection
    IP65
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English9
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 7/11/16
    prp.document.label.format pdf
    Size 145.3 KB
    Date 3/11/16
    prp.document.label.format pdf
    Size 340.3 KB
    Date 11/19/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ILM0703P32A0000 : integrated servo motor- 2.2 Nm-6000 rpm-keyed shaft-multiturn-without brake-IP65
    Description
    integrated servo motor- 2.2 Nm-6000 rpm-keyed shaft-multiturn-without brake-IP65
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    integrated servo motor- 2.2 Nm-6000 rpm-keyed shaft-multiturn-without brake-IP65
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 691.9 KB
    Date 6/1/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 221.5 KB
    Date 8/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ILM0703P32A0000 : integrated servo motor- 2.2 Nm-6000 rpm-keyed shaft-multiturn-without brake-IP65
    Description
    integrated servo motor- 2.2 Nm-6000 rpm-keyed shaft-multiturn-without brake-IP65
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    integrated servo motor- 2.2 Nm-6000 rpm-keyed shaft-multiturn-without brake-IP65
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 412.9 KB
    Date 6/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ILM0703P32A0000 : integrated servo motor- 2.2 Nm-6000 rpm-keyed shaft-multiturn-without brake-IP65
    Description
    integrated servo motor- 2.2 Nm-6000 rpm-keyed shaft-multiturn-without brake-IP65
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    integrated servo motor- 2.2 Nm-6000 rpm-keyed shaft-multiturn-without brake-IP65
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.