Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 62 ILM
Schneider Electric ILM1003P11F0000 Image

ILM1003P11F0000

Green premium brand logo
Schneider Electric ILM1003P11F0000 Image
ILM1003P11F0000
Green premium brand logo

integrated servo motor - 5.8 Nm - 3000 rpm - keyed shaft - with brake

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Servo motor integrated drive
    device short name
    ILM
    Complementary
    [Us] rated supply voltage
    250...700 V
    continuous stall current
    3.6 A
    continuous stall torque
    5.8 N.m
    peak stall torque
    28.3 N.m
    nominal output power
    1100 W
    nominal torque
    3.5 N.m
    nominal speed
    3000 rpm
    maximum current Irms
    21.2 A
    [In] rated current
    2.4 A
    shaft end
    Keyed
    second shaft
    Without second shaft end
    shaft diameter
    19 mm
    shaft length
    40 mm
    key width
    30 mm
    feedback type
    Absolute single turn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    9 N.m holding brake
    mounting support
    International standard flange
    motor flange size
    100 mm
    torque constant
    1.61 N.m/A at 120 °C
    back emf constant
    103 V/krpm at 20 °C
    number of motor poles
    8
    rotor inertia
    3.92 kg.cm²
    stator resistance
    2.6 Ohm at 20 °C for Ph/Ph
    1.81 Ohm at 120 °C for Ph/N
    stator inductance
    15.6 mH at 20 °C for Ph/Ph
    7.8 mH at 120 °C for Ph/N
    maximum radial force Fr
    1050 N at 1000 rpm
    830 N at 2000 rpm
    730 N at 3000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    315 mm
    number of motor stacks
    3
    centring collar diameter
    95 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    9 mm
    circle diameter of the mounting holes
    115 mm
    net weight
    8.9 kg
    Environment
    IP degree of protection
    IP54
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English10
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 62 ILM, Hardware Guide (Version 05)
    Description
    This manual is supposed to help you use the capabilities of the ILM62 component safely and properly.
    Size pdf
    Size 10.6 MB
    Date 8/1/16
    Description
    This manual is supposed to help you use the capabilities of the ILM62 component safely and properly.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 7/11/16
    Size pdf
    Size 145.3 KB
    Date 3/11/16
    Size pdf
    Size 340.3 KB
    Date 11/19/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 691.9 KB
    Date 6/1/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 221.5 KB
    Date 8/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    integrated servo motor - 5.8 Nm - 3000 rpm - keyed shaft - with brake
    Description
    integrated servo motor - 5.8 Nm - 3000 rpm - keyed shaft - with brake
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    integrated servo motor - 5.8 Nm - 3000 rpm - keyed shaft - with brake
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 412.9 KB
    Date 6/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    integrated servo motor - 5.8 Nm - 3000 rpm - keyed shaft - with brake
    Description
    integrated servo motor - 5.8 Nm - 3000 rpm - keyed shaft - with brake
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    integrated servo motor - 5.8 Nm - 3000 rpm - keyed shaft - with brake
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    integrated servo motor - 5.8 Nm - 3000 rpm - keyed shaft - with brake
    Description
    integrated servo motor - 5.8 Nm - 3000 rpm - keyed shaft - with brake
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    integrated servo motor - 5.8 Nm - 3000 rpm - keyed shaft - with brake
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /