Welcome to the Schneider Electric corporate Website

Select your location

View all Lexium 62 ILM
Schneider Electric ILM1401P12F0000 Image

ILM1401P12F0000

Green premium brand logo
Schneider Electric ILM1401P12F0000 Image
ILM1401P12F0000
Green premium brand logo

integrated servo motor - 7.5 Nm - 3000 rpm - keyed shaft - multiturn- with brake

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Servo motor integrated drive
    device short name
    ILM
    Complementary
    [Us] rated supply voltage
    250...700 V
    continuous stall current
    4.7 A
    continuous stall torque
    7.5 N.m
    peak stall torque
    27 N.m
    nominal output power
    1450 W
    nominal torque
    4.6 N.m
    nominal speed
    3000 rpm
    maximum current Irms
    18.8 A
    [In] rated current
    2.9 A
    shaft end
    Keyed
    second shaft
    Without second shaft end
    shaft diameter
    24 mm
    shaft length
    50 mm
    key width
    40 mm
    feedback type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    18 N.m holding brake
    mounting support
    International standard flange
    motor flange size
    140 mm
    torque constant
    1.6 N.m/A at 120 °C
    back emf constant
    108 V/krpm at 20 °C
    number of motor poles
    10
    rotor inertia
    7.41 kg.cm²
    stator resistance
    1.81 Ohm at 20 °C for Ph/Ph
    1.26 Ohm at 120 °C for Ph/N
    stator inductance
    19.1 mH at 20 °C for Ph/Ph
    9.55 mH at 120 °C for Ph/N
    maximum radial force Fr
    2210 N at 1000 rpm
    1760 N at 2000 rpm
    1530 N at 3000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    292 mm
    number of motor stacks
    1
    centring collar diameter
    130 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    11 mm
    circle diameter of the mounting holes
    165 mm
    product weight
    13.8 kg
    Environment
    IP degree of protection
    IP54
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English9
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 7/11/16
    Size pdf
    Size 145.3 KB
    Date 3/11/16
    Size pdf
    Size 340.3 KB
    Date 11/19/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ILM1401P12F0000 : integrated servo motor - 7.5 Nm - 3000 rpm - keyed shaft - multiturn- with brake
    Description
    integrated servo motor - 7.5 Nm - 3000 rpm - keyed shaft - multiturn- with brake
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    integrated servo motor - 7.5 Nm - 3000 rpm - keyed shaft - multiturn- with brake
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 691.9 KB
    Date 6/1/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 221.5 KB
    Date 8/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ILM1401P12F0000 : integrated servo motor - 7.5 Nm - 3000 rpm - keyed shaft - multiturn- with brake
    Description
    integrated servo motor - 7.5 Nm - 3000 rpm - keyed shaft - multiturn- with brake
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    integrated servo motor - 7.5 Nm - 3000 rpm - keyed shaft - multiturn- with brake
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 412.9 KB
    Date 6/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ILM1401P12F0000 : integrated servo motor - 7.5 Nm - 3000 rpm - keyed shaft - multiturn- with brake
    Description
    integrated servo motor - 7.5 Nm - 3000 rpm - keyed shaft - multiturn- with brake
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    integrated servo motor - 7.5 Nm - 3000 rpm - keyed shaft - multiturn- with brake
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /