Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium ILT, ILP
Schneider Electric ILP2R853MB1A Image

ILP2R853MB1A

Schneider Electric ILP2R853MB1A Image
ILP2R853MB1A

integrated drive ILP with 2-phase stepper motor - 24..48 V DC - RS485 - 5.87 N.m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Lexium integrated drive
    product or component type
    Motion integrated drive
    device short name
    ILP
    motor type
    2-phase stepper motor
    network type
    DC
    electrical connection
    Flying leads
    [Us] rated supply voltage
    24...48 V
    length
    156.72 mm
    winding type
    Medium speed of rotation and medium torque
    gear box type
    Without
    nominal speed
    150 rpm at 24 V
    300 rpm at 48 V
    holding torque
    5.87 N.m
    Complementary
    communication interface
    RS485
    transmission rate
    4.8, 9.6, 19.2, 38.4, 115 kbauds
    mounting support
    Flange
    motor flange size
    85 mm
    feedback type
    Index pulse
    holding brake
    Without
    supply voltage limits
    12…48 V
    current consumption
    3.4 A maximum continuous
    input/output type
    4 signals (each be used as input or output)
    voltage state 0 guaranteed
    <= 0.8 V
    voltage state 1 guaranteed
    >= 2.2 V
    discrete input current
    1.75 mA at 24 V for 24 V signal interface
    maximum switching current
    275 mA four channels
    600 mA single channel
    protection type
    Short circuit of the output voltage
    Overload of output voltage
    peak stall torque
    5.87 N.m
    continuous stall torque
    5.87 N.m
    speed feedback resolution
    1000 steps
    10000 steps
    12800 steps
    1600 steps
    200 steps
    2000 steps
    20000 steps
    25000 steps
    25600 steps
    3200 steps
    400 steps
    40000 steps
    5000 steps
    50000 steps
    51200 steps
    6400 steps
    800 steps
    accuracy error
    +/- 0.3 arc/min
    rotor inertia
    3.4 kg.cm²
    service life in hours
    20000 h
    marking
    CE
    net weight
    4 kg
    Environment
    standards
    IEC 61000-4-5
    EN 61000-3-3:1995, A1:2001, A2:2005
    IEC 61000-4-3
    IEC 61000-4-4
    IEC 61000-4-11
    EMC immunity IEC 61000-4-2
    EN 61000-3-2 : 2006
    EN 55011:2007, A2:2007 for Group 1, Class A
    IEC 61000-4-6
    ambient air temperature for operation
    50…65 °C (with power derating of 2 % per °C)
    0…50 °C (without)
    permissible ambient air temperature around the device
    100 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    relative humidity
    15…85 % without condensation
    IP degree of protection
    IP20 total except shaft bushing: conforming to EN/IEC 60034-5
    IP41 shaft bushing: conforming to EN/IEC 60034-5
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 1/20/20
    prp.document.label.format pdf
    Size 3.3 MB
    Date 1/20/20
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 11/2/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Integrated Drive with Flying Leads
    Dimensions


    L
    156.72 mm/6.17 in.


  • Connections and Schema

    Connection Example with 4 I/O Signals

    Three sinking inputs (I/O4 - I/O2) and a sourcing output (I/O1).


    R
    Relay


  • Performance Curves

    Torque Characteristics


    X
    Speed of rotation in rpm
    Y
    Torque in Nm


Compare products: /