Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Vigilohm
Schneider Electric IMDTR6T00 Image
Discontinued

IMDTR6T00

Schneider Electric IMDTR6T00 Image
Discontinued
IMDTR6T00

Vigilohm - Insulation Transformer Hospital triphase 6,6KVA IP00

Show more characteristics
IMDTR6T00  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Vigilohm
    product or component type
    Isolating transformer
    rated power in VA
    6.6 kVA
    Complementary
    network number of phases
    Three phase
    network frequency
    50 Hz
    60 Hz
    primary voltage
    400 V
    secondary voltage
    230 V
    electrical insulation class
    Class H
    inrush current
    Up to 12 x In
    maximum leakage current
    0.5 mA
    no load voltage
    240 V
    power losses
    270 W
    installed device
    miniature circuit breaker (MCB) 10 A
    [Uimp] rated impulse withstand voltage
    1.1 kV
    connections - terminals
    2.5…50 mm² copper terminal block
    6…50 mm² aluminium terminal block
    IP degree of protection
    IP00
    height
    435 mm
    width
    335 mm
    depth
    240 mm
    net weight
    49 kg
    Environment
    maximum ambient air temperature for operation
    40 °C
    ambient air temperature for storage
    -25…50 °C
    operating altitude
    0...1000 m
    standards
    IEC 61558-2-15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /