Welcome to the Schneider Electric corporate Website

Select your location

View all Thorsman Cable Accessories and Fixing
Schneider Electric IMT23105 Image

IMT23105

Schneider Electric IMT23105 Image
IMT23105

Thorsman 3 in 1 LED Detector

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Thorsman
    product or component type
    LED detector
    supply
    battery 9 V 6F22
    Complementary
    display type
    LED indicator
    type of setting
    Manual
    device composition
    detector
    local signalling
    object detection by spotlight
    Top edge of object detection by LED indicator
    maximum detection depth
    Stud mode: wood stud detection of 30 x 30 mm <18 mm
    Metal mode: iron pipe detection of 25 mm <30 mm
    AC mode: <50 mm for 90…250 V at 50...60 Hz
    language
    English
    Swedish
    Danish
    Finnish
    Norwegian
    height
    150 mm
    width
    66 mm
    depth
    32 mm
    net weight
    165 g with battery
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    DIY catalogue (Version 2.0)
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    Size pdf
    Size 4.7 MB
    Date 9/30/19
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    Size pdf
    Size 910 KB
    Date 3/8/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.7 MB
    Date 2/10/14
    Size pdf
    Size 3.1 MB
    Date 6/3/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT23105 : Thorsman 3 in 1 LED Detector
    Description
    Thorsman 3 in 1 LED Detector
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Thorsman 3 in 1 LED Detector
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 266.7 KB
    Date 8/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT23105 : Thorsman 3 in 1 LED Detector
    Description
    Thorsman 3 in 1 LED Detector
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Thorsman 3 in 1 LED Detector
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT23105 : Thorsman 3 in 1 LED Detector
    Description
    Thorsman 3 in 1 LED Detector
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Thorsman 3 in 1 LED Detector
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /