Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman work lamps
Schneider Electric IMT33006 Image
Discontinued

IMT33006

Green premium brand logo
Schneider Electric IMT33006 Image
Discontinued
IMT33006
Green premium brand logo

Thorsman - Goliath 250+ work lamp - 55 W - CH plug - 2 CH outlets

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thorsman
    product name
    Goliath 250+
    product or component type
    Work lamp
    light source
    Compact fluorescent tube 55 W
    Complementary
    type of installation
    Outdoor
    Indoor
    [Ue] rated operational voltage
    230...240 V
    maximum load current
    10 A
    plug pole configuration
    2P + E
    plug standard
    Swiss
    number of power socket outlets
    2 x 2P + E, Swiss
    light source type
    Flicker-proof
    Glare-proof
    luminous flux
    4000 lm
    bulb lifespan
    8000 h
    colour rendering index
    Ra=82
    illuminance
    1 m: 1890 lux
    3 m: 210 lux
    cable insulation material
    Neoprene
    housing material
    PC + rubber
    electrical connection
    Feed power cord H07RN-F3G1.5 5 m
    electrical insulation class
    Class I
    marking
    F
    ENEC 14
    height
    316 mm
    width
    316 mm
    depth
    94 mm
    net weight
    3.3 kg
    Environment
    environmental characteristic
    Waterproof
    Dustproof
    IP degree of protection
    IP54
    quality labels
    ENEC
    CE
    ambient air temperature for operation
    -15…50 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT33006 : Thorsman - Goliath 250+ work lamp - 55 W - CH plug - 2 CH outlets
    Description
    Thorsman - Goliath 250+ work lamp - 55 W - CH plug - 2 CH outlets
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Thorsman - Goliath 250+ work lamp - 55 W - CH plug - 2 CH outlets
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT33006 : Thorsman - Goliath 250+ work lamp - 55 W - CH plug - 2 CH outlets
    Description
    Thorsman - Goliath 250+ work lamp - 55 W - CH plug - 2 CH outlets
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Thorsman - Goliath 250+ work lamp - 55 W - CH plug - 2 CH outlets
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT33006 : Thorsman - Goliath 250+ work lamp - 55 W - CH plug - 2 CH outlets
    Description
    Thorsman - Goliath 250+ work lamp - 55 W - CH plug - 2 CH outlets
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Thorsman - Goliath 250+ work lamp - 55 W - CH plug - 2 CH outlets
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /