Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman work lamps
Schneider Electric IMT33030 Image

IMT33030

Green premium brand logo
Schneider Electric IMT33030 Image
IMT33030
Green premium brand logo

Thorsman - compact fluorescent tube 2D for Goliath 38 - 38 W

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product compatibility
    Goliath 38
    product or component type
    Compact fluorescent tube
    Complementary
    rated lamp wattage
    38 W
    luminous flux
    2850 lm
    bulb lifespan
    8000 h
    colour rendering index
    Ra=82
    colour temperature
    3500 K
    illuminance
    1 m: 1210 lux
    3 m: 134 lux
    bulb base
    GR10q
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - compact fluorescent tube 2D for Goliath 38 - 38 W
    Description
    Thorsman - compact fluorescent tube 2D for Goliath 38 - 38 W
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    Thorsman - compact fluorescent tube 2D for Goliath 38 - 38 W
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - compact fluorescent tube 2D for Goliath 38 - 38 W
    Description
    Thorsman - compact fluorescent tube 2D for Goliath 38 - 38 W
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    Thorsman - compact fluorescent tube 2D for Goliath 38 - 38 W
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - compact fluorescent tube 2D for Goliath 38 - 38 W
    Description
    Thorsman - compact fluorescent tube 2D for Goliath 38 - 38 W
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    Thorsman - compact fluorescent tube 2D for Goliath 38 - 38 W
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /