Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman LED Worklamps
Schneider Electric IMT33089 Image

IMT33089

Schneider Electric IMT33089 Image
IMT33089

Thorsman 25W LED Arbejdslampe med schuko stik

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Thorsman
    product name
    Thorsman 25 LED
    product or component type
    Work lamp
    light source
    COB LED 25 W
    Complementary
    type of installation
    Outdoor
    Indoor
    [Ue] rated operational voltage
    100...240 V
    network type
    AC
    network frequency
    50/60 Hz
    plug pole configuration
    2P + E
    outlet standard
    Schuko/FR
    luminous flux
    2500 lm
    bulb lifespan
    50000 h
    colour rendering index
    Ra=80
    illuminance
    0.5 m: 4400 lux
    cable insulation material
    Neoprene
    material
    Aluminium
    electrical connection
    Power cord H05RN-F3x1.0 5 m
    height
    235 mm
    width
    220 mm
    depth
    75 mm
    net weight
    1.9 kg
    Environment
    environmental characteristic
    Dustproof
    Waterproof
    IP degree of protection
    IP67
    IK degree of protection
    IK07
    quality labels
    CE
    ambient air temperature for operation
    -25…40 °C
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    DIY catalogue fixing & toole for electricians (Version 2.0)
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    prp.document.label.format pdf
    Size 4.7 MB
    Date 9/30/19
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    installation materials (Version 3.0)
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    prp.document.label.format pdf
    Size 12.2 MB
    Date 6/24/19
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    prp.document.label.format pdf
    Size 260.2 KB
    Date 2/19/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.7 MB
    Date 8/17/15
    prp.document.label.format pdf
    Size 2.7 MB
    Date 2/10/14
    prp.document.label.format pdf
    Size 3.1 MB
    Date 6/3/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT33089 : Thorsman 25W LED Arbejdslampe med schuko stik
    Description
    Thorsman 25W LED Arbejdslampe med schuko stik
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Thorsman 25W LED Arbejdslampe med schuko stik
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 234.6 KB
    Date 6/13/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT33089 : Thorsman 25W LED Arbejdslampe med schuko stik
    Description
    Thorsman 25W LED Arbejdslampe med schuko stik
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Thorsman 25W LED Arbejdslampe med schuko stik
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT33089 : Thorsman 25W LED Arbejdslampe med schuko stik
    Description
    Thorsman 25W LED Arbejdslampe med schuko stik
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Thorsman 25W LED Arbejdslampe med schuko stik
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.