Welcome to the Schneider Electric corporate Website

Select your location

View all Thorsman Cable Reels
Schneider Electric IMT33142 Image

IMT33142

Schneider Electric IMT33142 Image
IMT33142

Thorsman - Cable reel 20m HO5VVF 3G1.5 IP20 Contour

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    PROchantier
    product or component type
    Cable reel
    device application
    Power supply
    Complementary
    cable length
    20 m
    cable cross section
    1.5 mm²
    type of cable
    H05VV-F3G1.5
    quantity per set
    Set of 1
    height
    260 mm
    width
    352 mm
    depth
    192 mm
    product weight
    4.43 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    DIY catalogue (Version 2.0)
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    Size pdf
    Size 4.7 MB
    Date 9/30/19
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    Size pdf
    Size 324.4 KB
    Date 2/19/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.7 MB
    Date 2/10/14
    Size pdf
    Size 3.1 MB
    Date 6/3/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 691.3 KB
    Date 1/29/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT33142 : Thorsman - Cable reel 20m HO5VVF 3G1.5 IP20 Contour
    Description
    Thorsman - Cable reel 20m HO5VVF 3G1.5 IP20 Contour
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Thorsman - Cable reel 20m HO5VVF 3G1.5 IP20 Contour
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 801.1 KB
    Date 1/25/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 530.1 KB
    Date 2/6/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT33142 : Thorsman - Cable reel 20m HO5VVF 3G1.5 IP20 Contour
    Description
    Thorsman - Cable reel 20m HO5VVF 3G1.5 IP20 Contour
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Thorsman - Cable reel 20m HO5VVF 3G1.5 IP20 Contour
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 454.6 KB
    Date 2/6/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /