Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva surface mounted boxes
Schneider Electric IMT34096 Image

IMT34096

Schneider Electric IMT34096 Image
IMT34096

Mureva U56 - j box - 10 grom 87x87x39mm on tray plate - w/o terml - polarwhite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    product name
    Mureva BOX
    device short name
    U56
    product or component type
    Junction box
    device application
    Cable installation
    colour tint
    White (RAL 9003)
    quantity per set
    2
    Complementary
    device mounting
    Surface
    fixing mode
    By screw: body housing
    base dimension
    80 x 45 x 65 mm
    cable entry
    Grommets
    cable entry number
    10 diameter: 14 mm
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    120 mm
    width
    180 mm
    depth
    38 mm
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP65
    standards
    EN 60670-1
    product certifications
    DEMKO
    FIMKO
    NEMKO
    SEMKO
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.3 MB
    Date 3/13/17
    Description
    Mureva surface mounted boxes
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Mureva U56 - j box - 10 grom 87x87x39mm on tray plate - w/o terml - polarwhite
    Description
    Mureva U56 - j box - 10 grom 87x87x39mm on tray plate - w/o terml - polarwhite
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Mureva U56 - j box - 10 grom 87x87x39mm on tray plate - w/o terml - polarwhite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Mureva U56 - j box - 10 grom 87x87x39mm on tray plate - w/o terml - polarwhite
    Description
    Mureva U56 - j box - 10 grom 87x87x39mm on tray plate - w/o terml - polarwhite
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Mureva U56 - j box - 10 grom 87x87x39mm on tray plate - w/o terml - polarwhite
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Mureva U56 - j box - 10 grom 87x87x39mm on tray plate - w/o terml - polarwhite
    Description
    Mureva U56 - j box - 10 grom 87x87x39mm on tray plate - w/o terml - polarwhite
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Mureva U56 - j box - 10 grom 87x87x39mm on tray plate - w/o terml - polarwhite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /