Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Mureva surface mounted boxes
Schneider Electric IMT34125 Image

IMT34125

Schneider Electric IMT34125 Image
IMT34125

Mureva TED-NP022 - grommet white - diameter up to 20 mm - polarwhite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Mureva
    aesthetic name
    Mureva TED
    device short name
    TED-NP022
    product or component type
    Grommet
    colour tint
    White (RAL 9003)
    quantity per set
    10 pieces
    Complementary
    product compatibility
    TED-022
    material
    EBA (ethylene butyl acrylate)
    cable outer diameter
    8.8…27.5 mm
    Environment
    ambient air temperature for operation
    -25…40 °C
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.3 MB
    Date 3/13/17
    Description
    Mureva surface mounted boxes
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT34125 : Mureva TED-NP022 - grommet white - diameter up to 20 mm - polarwhite
    Description
    Mureva TED-NP022 - grommet white - diameter up to 20 mm - polarwhite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Mureva TED-NP022 - grommet white - diameter up to 20 mm - polarwhite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.