Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT35002 Image
Discontinued

IMT35002

Schneider Electric IMT35002 Image
Discontinued
IMT35002

Multifix Air, apparatus box, 1 gang, 67x50 mm

Show more characteristics
IMT35002 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    product name
    Multifix Air
    product or component type
    Apparatus box
    device application
    For airtight installation
    device presentation
    Without cover
    quantity per set
    Set of 40
    Complementary
    function available
    Anti-rotation system
    number of gangs
    1 gang
    fixing mode
    By supplied screw
    material
    PP/TPE
    mechanical robustness
    Fire resistance
    Airtight
    colour tint
    Green (NCS S 2070-G80Y)
    cable entry
    4 knock-outs
    distance between centers
    71 mm
    drill diameter/depth
    67 mm 50 mm
    distance between supports
    60 mm
    height
    71 mm
    width
    71 mm
    depth
    49 mm
    Environment
    ambient air temperature for operation
    -5…60 °C
    IP degree of protection
    IP20
    fire resistance
    850 °C
    standards
    EN 60670-1
    Packing Units
    Package 1 Weight
    0.025 kg
    Package 1 Height
    0.490 dm
    Package 1 width
    0.710 dm
    Package 1 Length
    0.710 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 371.2 KB
    Date 12/12/14
    prp.document.label.format pdf
    Size 202.4 KB
    Date 1/10/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.