Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36016 Image
To be discontinued

IMT36016

Green premium brand logo
Schneider Electric IMT36016 Image
To be discontinued
IMT36016
Green premium brand logo

Multifix Eco - apparatus box - beam fix - single - 6 rigid combi stubs - 10/27mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    product or component type
    Apparatus box
    device application
    Single board
    quantity per set
    Set of 25
    Complementary
    device mounting
    Flush
    device composition
    Beam fixing of steel
    Adjustable threaded screw ring
    Cover
    Stub with locking tabs of stainless steel
    mounting support
    Board - thickness: 10…27 mm
    number of combi-stubs
    6 rigid diameter: 16 mm / 20 mm
    number of gangs
    1 gang
    colour tint
    Grey (NCS 3500)
    material
    PEHD (polyethylene high density) (untreated)
    distance between supports
    60 mm
    diameter
    71 mm
    internal depth
    55 mm
    length
    136 mm
    width
    57 mm
    depth
    153 mm
    net weight
    0.135 kg
    cable cross section
    2.5 mm²
    tube diameter
    20 mm
    sealing
    Without
    connections - terminals
    Snap-on
    Environment
    standards
    IEC 60670-1
    ambient air temperature for operation
    -25…90 °C
    IP degree of protection
    IP20
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Finnish1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 201.7 KB
    Date 10/7/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 670.2 KB
    Date 11/23/18
    Size pdf
    Size 301.8 KB
    Date 11/22/18
    Size pdf
    Size 243.5 KB
    Date 11/20/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Multifix Eco - apparatus box - beam fix - single - 6 rigid combi stubs - 10/27mm
    Description
    Multifix Eco - apparatus box - beam fix - single - 6 rigid combi stubs - 10/27mm
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    Multifix Eco - apparatus box - beam fix - single - 6 rigid combi stubs - 10/27mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Multifix Eco - apparatus box - beam fix - single - 6 rigid combi stubs - 10/27mm
    Description
    Multifix Eco - apparatus box - beam fix - single - 6 rigid combi stubs - 10/27mm
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    Multifix Eco - apparatus box - beam fix - single - 6 rigid combi stubs - 10/27mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Multifix Eco - apparatus box - beam fix - single - 6 rigid combi stubs - 10/27mm
    Description
    Multifix Eco - apparatus box - beam fix - single - 6 rigid combi stubs - 10/27mm
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    Multifix Eco - apparatus box - beam fix - single - 6 rigid combi stubs - 10/27mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /