Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36021 Image

IMT36021

Green premium brand logo
Schneider Electric IMT36021 Image
IMT36021
Green premium brand logo

Multifix Eco - strain relief - cable ø 9-12,5 mm - set of 50

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Strain relief
    quantity per set
    Set of 50
    Complementary
    product destination
    diameter: 9…12.5 mm cable
    colour tint
    White
    material
    PP (polypropylene)
    length
    54 mm
    width
    18 mm
    depth
    44 mm
    net weight
    0.028 kg
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    2.850 g
    Package 1 Height
    44.000 mm
    Package 1 width
    18.000 mm
    Package 1 Length
    54.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Finnish1
    • Norwegian2
    • Swedish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 670.2 KB
    Date 11/23/18
    prp.document.label.format pdf
    Size 301.8 KB
    Date 11/22/18
    prp.document.label.format pdf
    Size 243.5 KB
    Date 11/20/18
    prp.document.label.format pdf
    Size 456 KB
    Date 5/6/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36021 : IMT36021_ROHS_CHINA_DECLARATION
    Description
    IMT36021_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    IMT36021_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36021 : IMT36021_ROHS_DECLARATION
    Description
    IMT36021_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    IMT36021_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36021 : Multifix Eco - strain relief - cable ø 9-12,5 mm - set of 50
    Description
    Multifix Eco - strain relief - cable ø 9-12,5 mm - set of 50
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    Multifix Eco - strain relief - cable ø 9-12,5 mm - set of 50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.