Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36039 Image

IMT36039

Green premium brand logo
Schneider Electric IMT36039 Image
IMT36039
Green premium brand logo

Multifix Eco - jointing sleeve - 20mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Jointing sleeve
    product specific application
    For joining of rigid and flexible conduits
    quantity per set
    Set of 50
    Complementary
    colour tint
    Transparent
    material
    PEHD (polyethylene high density)
    diameter
    20 mm
    length
    50 mm
    width
    27 mm
    depth
    27 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36039 : Multifix Eco - jointing sleeve - 20mm
    Description
    Multifix Eco - jointing sleeve - 20mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Multifix Eco - jointing sleeve - 20mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36039 : Multifix Eco - jointing sleeve - 20mm
    Description
    Multifix Eco - jointing sleeve - 20mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Multifix Eco - jointing sleeve - 20mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36039 : Multifix Eco - jointing sleeve - 20mm
    Description
    Multifix Eco - jointing sleeve - 20mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Multifix Eco - jointing sleeve - 20mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.