Welcome to the Schneider Electric corporate Website

Select your location

View all   Multifix
Schneider Electric IMT36069 Image

IMT36069

Green premium brand logo
Schneider Electric IMT36069 Image
IMT36069
Green premium brand logo

Multifix Eco - Pipe Bend 16mm, plastic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Pipe bend
    quantity per set
    Set of 10
    Complementary
    material
    PVC (polyvinyl chloride)
    diameter
    16 mm
    length
    235 mm
    width
    80 mm
    depth
    19 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36069 : Multifix Eco - Pipe Bend 16mm, plastic
    Description
    Multifix Eco - Pipe Bend 16mm, plastic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Multifix Eco - Pipe Bend 16mm, plastic
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36069 : Multifix Eco - Pipe Bend 16mm, plastic
    Description
    Multifix Eco - Pipe Bend 16mm, plastic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Multifix Eco - Pipe Bend 16mm, plastic
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 970.2 KB
    Date 3/1/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36069 : Multifix Eco - Pipe Bend 16mm, plastic
    Description
    Multifix Eco - Pipe Bend 16mm, plastic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Multifix Eco - Pipe Bend 16mm, plastic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /