Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva surface mounted boxes
Schneider Electric IMT36089 Image

IMT36089

Green premium brand logo
Schneider Electric IMT36089 Image
IMT36089
Green premium brand logo

Mureva BOX - screw terminal block - screw terminals - 3 poles - 3 x 6 mm²

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    aesthetic name
    Mureva BOX
    product or component type
    Terminal block
    colour tint
    Black
    quantity per set
    20 pieces
    Complementary
    Terminals
    Screw terminals
    number of poles
    3
    clamping connection capacity
    3 x 6 mm²
    [Ue] rated operational voltage
    440 V AC
    material
    PA (polyamide)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation materials (Version 3.0)
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    Size pdf
    Size 12.2 MB
    Date 6/24/19
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    Size pdf
    Size 3.3 MB
    Date 3/13/17
    Description
    Mureva surface mounted boxes
    Mureva, Thalassa (Version 2.0)
    Description
    catalogue created from 2 parts of different catalogues to have all the surface mounted boxes gathered in one cat
    Size pdf
    Size 8.7 MB
    Date 3/13/17
    Description
    catalogue created from 2 parts of different catalogues to have all the surface mounted boxes gathered in one cat
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36089 : Mureva BOX - screw terminal block - screw terminals - 3 poles - 3 x 6 mm²
    Description
    Mureva BOX - screw terminal block - screw terminals - 3 poles - 3 x 6 mm²
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    Mureva BOX - screw terminal block - screw terminals - 3 poles - 3 x 6 mm²
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36089 : Mureva BOX - screw terminal block - screw terminals - 3 poles - 3 x 6 mm²
    Description
    Mureva BOX - screw terminal block - screw terminals - 3 poles - 3 x 6 mm²
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    Mureva BOX - screw terminal block - screw terminals - 3 poles - 3 x 6 mm²
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Mureva U56, surface mounted boxes (Version 1.1)
    Description
    Product Environmental Profile - Mureva U56
    Size pdf
    Size 858.2 KB
    Date 2/1/10
    Description
    Product Environmental Profile - Mureva U56
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36089 : Mureva BOX - screw terminal block - screw terminals - 3 poles - 3 x 6 mm²
    Description
    Mureva BOX - screw terminal block - screw terminals - 3 poles - 3 x 6 mm²
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    Mureva BOX - screw terminal block - screw terminals - 3 poles - 3 x 6 mm²
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /