Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
Schneider Electric IMT36185 Image

IMT36185

Green premium brand logo
Schneider Electric IMT36185 Image
IMT36185
Green premium brand logo

Thorsman TET - grommet - grey - ISO M50 - diameter 26 to 35

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product range
    Thorsman TET
    product type
    Grommet
    colour
    Grey
    quantity per package
    Set of 25
    Complementary
    material
    EPDM
    ISO thread
    M50
    cable outer diameter
    26…35 mm
    drilling diameter
    50.7 mm
    Environment
    IP-Class
    IP67
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    44 g
    Package 1 Height
    7 cm
    Package 1 width
    13 cm
    Package 1 Length
    38 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English12
    • French1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures / Cable Entries / Selection Guide (Version 1.0)
    Description
    This guide presents the Universal Enclosures Cable Entries Offer
    prp.document.label.format pdf
    Size 4.3 MB
    Date 5/18/20
    Description
    This guide presents the Universal Enclosures Cable Entries Offer
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    installation materials (Version 3.1)
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    prp.document.label.format pdf
    Size 12.2 MB
    Date 6/24/19
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    prp.document.label.format pdf
    Size 15.7 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 15.6 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/29/17
    Mureva, Thalassa (Version 2.0)
    Description
    catalogue created from 2 parts of different catalogues to have all the surface mounted boxes gathered in one cat
    prp.document.label.format pdf
    Size 8.7 MB
    Date 3/13/17
    Description
    catalogue created from 2 parts of different catalogues to have all the surface mounted boxes gathered in one cat
    prp.document.label.format pdf
    Size 16 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 16.1 MB
    Date 5/7/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 329.1 KB
    Date 9/30/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36185 : Thorsman TET - grommet - grey - ISO M50 - diameter 26 to 35
    Description
    Thorsman TET - grommet - grey - ISO M50 - diameter 26 to 35
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    Thorsman TET - grommet - grey - ISO M50 - diameter 26 to 35
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36185 : Thorsman TET - grommet - grey - ISO M50 - diameter 26 to 35
    Description
    Thorsman TET - grommet - grey - ISO M50 - diameter 26 to 35
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    Thorsman TET - grommet - grey - ISO M50 - diameter 26 to 35
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Multifix Plus, Flush mounted boxes (Version 1.2)
    Description
    Product Environmental Profile - Multifix Plus
    prp.document.label.format pdf
    Size 135.1 KB
    Date 2/16/09
    Description
    Product Environmental Profile - Multifix Plus
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.