Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Mureva surface mounted boxes
Schneider Electric IMT36186 Image
To be discontinued

IMT36186

Green premium brand logo
Schneider Electric IMT36186 Image
To be discontinued
IMT36186
Green premium brand logo

Mureva El-san - junction box 6 grommets EMC-shield- without terminal

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Mureva
    product or component type
    Junction box
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 1
    Complementary
    device mounting
    Surface
    fixing mode
    By screws: cover
    base dimension
    82 x 82 x 39 mm
    cable entry
    Grommets
    cable entry number
    6 diameter: 19 mm
    material
    ABS (acrylonitrile butadiene-styrene): body and cover
    SEBS (styrene ethylene butylene styrene): grommet
    Terminals
    Without terminal
    height
    82 mm
    width
    82 mm
    depth
    55 mm
    Environment
    ambient air temperature for operation
    -25…40 °C
    IP degree of protection
    IP44
    Glow wire temp
    650 °C
    standards
    EN 60670
    product certifications
    CE
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.3 MB
    Date 3/13/17
    Description
    Mureva surface mounted boxes
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36186 : Mureva El-san - junction box 6 grommets EMC-shield- without terminal
    Description
    Mureva El-san - junction box 6 grommets EMC-shield- without terminal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Mureva El-san - junction box 6 grommets EMC-shield- without terminal
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36186 : Mureva El-san - junction box 6 grommets EMC-shield- without terminal
    Description
    Mureva El-san - junction box 6 grommets EMC-shield- without terminal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Mureva El-san - junction box 6 grommets EMC-shield- without terminal
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36186 : Mureva El-san - junction box 6 grommets EMC-shield- without terminal
    Description
    Mureva El-san - junction box 6 grommets EMC-shield- without terminal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Mureva El-san - junction box 6 grommets EMC-shield- without terminal
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.