Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36188 Image

IMT36188

Green premium brand logo
Schneider Electric IMT36188 Image
IMT36188
Green premium brand logo

Multifix Prefal - apparatus box - single - pre-cast - 8 flexible stubs - 28mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    product name
    Multifix Prefal
    product or component type
    Apparatus box
    device application
    Single board
    quantity per set
    Set of 25
    Complementary
    device mounting
    Flush
    device composition
    Cover
    Adjustable threaded screw ring
    Stub with locking tabs of stainless steel
    mounting support
    Board - thickness: 10…27 mm
    number of combi-stubs
    4 flexible diameter: 16 mm / 20 mm
    number of cross stubs
    4 diameter: 16 mm / 20 mm cross stub(s)
    number of gangs
    1 gang
    colour tint
    Grey (NCS 3500)
    material
    PEHD (polyethylene high density)
    distance between supports
    60 mm
    length
    172 mm
    width
    57 mm
    depth
    157 mm
    net weight
    0.132 kg
    Environment
    standards
    IEC 60670-1
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    132.000 g
    Package 1 Height
    157.000 mm
    Package 1 width
    57.000 mm
    Package 1 Length
    172.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Finnish1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 201.7 KB
    Date 10/7/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36188 : Multifix Prefal - apparatus box - single - pre-cast - 8 flexible stubs - 28mm
    Description
    Multifix Prefal - apparatus box - single - pre-cast - 8 flexible stubs - 28mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Multifix Prefal - apparatus box - single - pre-cast - 8 flexible stubs - 28mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36188 : Multifix Prefal - apparatus box - single - pre-cast - 8 flexible stubs - 28mm
    Description
    Multifix Prefal - apparatus box - single - pre-cast - 8 flexible stubs - 28mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Multifix Prefal - apparatus box - single - pre-cast - 8 flexible stubs - 28mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Multifix eco Flush mounted boxes (Version 2.0)
    Description
    Multifix eco Flush mounted boxes
    prp.document.label.format pdf
    Size 291.4 KB
    Date 12/19/17
    Description
    Multifix eco Flush mounted boxes
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36188 : Multifix Prefal - apparatus box - single - pre-cast - 8 flexible stubs - 28mm
    Description
    Multifix Prefal - apparatus box - single - pre-cast - 8 flexible stubs - 28mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Multifix Prefal - apparatus box - single - pre-cast - 8 flexible stubs - 28mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.