Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36193 Image

IMT36193

Green premium brand logo
Schneider Electric IMT36193 Image
IMT36193
Green premium brand logo

Multifix Eco - apparatus box - single - 4 flexible stubs - w/o cover - 24/39mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    product or component type
    Apparatus box
    device application
    Double board
    quantity per set
    Set of 50
    Complementary
    device mounting
    Flush
    device composition
    Stub with locking tabs of stainless steel
    Adjustable threaded screw ring
    Without cover
    mounting support
    Board - thickness: 10…27 mm
    number of stubs
    4 flexible - diameter: 16 mm
    number of gangs
    1 gang
    colour tint
    Grey (NCS 3500)
    material
    PEHD (polyethylene high density) (untreated)
    distance between supports
    60 mm
    diameter
    70 mm
    internal depth
    55 mm
    length
    160 mm
    width
    69 mm
    depth
    84 mm
    net weight
    0.077 kg
    cable cross section
    2.5 mm²
    tube diameter
    16 mm
    sealing
    Without
    connections - terminals
    Snap-on
    Environment
    standards
    IEC 60670-1
    ambient air temperature for operation
    -25…90 °C
    IP degree of protection
    IP20
    environmental characteristic
    Halogen free
    Packing Units
    Package 1 Weight
    77.400 g
    Package 1 Height
    71.000 mm
    Package 1 width
    69.000 mm
    Package 1 Length
    160.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Finnish1
    • French1
    • German1
    • Italian1
    • Swedish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 201.7 KB
    Date 10/7/13
    prp.document.label.format pdf
    Size 326.8 KB
    Date 4/15/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36193 : IMT36193_ROHS_CHINA_DECLARATION
    Description
    IMT36193_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    IMT36193_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 189.3 KB
    Date 11/20/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36193 : IMT36193_ROHS_DECLARATION
    Description
    IMT36193_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    IMT36193_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Multifix eco Flush mounted boxes (Version 2.0)
    Description
    Multifix eco Flush mounted boxes
    prp.document.label.format pdf
    Size 291.4 KB
    Date 12/19/17
    Description
    Multifix eco Flush mounted boxes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.