Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36202 Image
Discontinued

IMT36202

Green premium brand logo
Schneider Electric IMT36202 Image
Discontinued
IMT36202
Green premium brand logo

Multifix Eco - apparatus box - single - 4 flexible combi stubs - 10/27mm

Show more characteristics
IMT36202 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    device short name
    JR14
    product or component type
    Apparatus box
    device application
    Single board
    quantity per set
    Set of 50
    Complementary
    device mounting
    Flush
    device composition
    Cover
    Stub with locking tabs of stainless steel
    Adjustable threaded screw ring
    mounting support
    Board - thickness: 10…27 mm
    number of combi-stubs
    4 flexible diameter: 16 mm / 20 mm
    number of gangs
    1 gang
    colour tint
    Grey (NCS 3500)
    material
    PEHD (polyethylene high density)
    distance between supports
    60 mm
    length
    172 mm
    width
    57 mm
    depth
    71 mm
    net weight
    0.094 kg
    Environment
    standards
    IEC 60670-1
    ambient air temperature for operation
    -25…90 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Finnish1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 201.7 KB
    Date 10/7/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36202 : Multifix Eco - apparatus box - single - 4 flexible combi stubs - 10/27mm
    Description
    Multifix Eco - apparatus box - single - 4 flexible combi stubs - 10/27mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    Multifix Eco - apparatus box - single - 4 flexible combi stubs - 10/27mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Multifix eco Flush mounted boxes (Version 2.0)
    Description
    Multifix eco Flush mounted boxes
    prp.document.label.format pdf
    Size 291.4 KB
    Date 12/19/17
    Description
    Multifix eco Flush mounted boxes
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36202 : Multifix Eco - apparatus box - single - 4 flexible combi stubs - 10/27mm
    Description
    Multifix Eco - apparatus box - single - 4 flexible combi stubs - 10/27mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    Multifix Eco - apparatus box - single - 4 flexible combi stubs - 10/27mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.