Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36211 Image
Discontinued

IMT36211

Green premium brand logo
Schneider Electric IMT36211 Image
Discontinued
IMT36211
Green premium brand logo

Multifix Ceiling - ceiling box - c/c 78 mm - 8 flexible stubs - set of 25

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

IMT36211 is replaced by:
Product
Qty
IMT35260
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 12 December 2017
1
  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Ceiling
    device short name
    JR8
    product or component type
    Ceiling box with flexible stubs
    quantity per set
    Set of 25
    Complementary
    device composition
    Stub with locking tabs of stainless steel
    Cover
    number of combi-stubs
    8 flexible diameter: 16 mm combi-stub(s)
    8 flexible diameter: 20 mm combi-stub(s)
    colour tint
    Grey
    material
    Cycoloy 2950
    distance between centers
    78 mm
    length
    190 mm
    width
    58 mm
    depth
    190 mm
    net weight
    0.2 kg
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    219.000 g
    Package 1 Height
    190.000 mm
    Package 1 width
    58.000 mm
    Package 1 Length
    190.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • Finnish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 246.5 KB
    Date 1/20/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36211 : Multifix Ceiling - ceiling box - c/c 78 mm - 8 flexible stubs - set of 25
    Description
    Multifix Ceiling - ceiling box - c/c 78 mm - 8 flexible stubs - set of 25
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Multifix Ceiling - ceiling box - c/c 78 mm - 8 flexible stubs - set of 25
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.