Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36224 Image
Discontinued

IMT36224

Green premium brand logo
Schneider Electric IMT36224 Image
Discontinued
IMT36224
Green premium brand logo

Multifix Eco - double stub - flexible - 20mm - set of 20

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

IMT36224 is replaced by:
Product
Qty
IMT36223
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 12 December 2017
1
  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    product or component type
    Double stub, flexible
    provided equipment
    Mounted sealings
    quantity per set
    Set of 20
    Complementary
    product destination
    Conduit 2 20 mm
    device composition
    Stub with locking tabs of stainless steel
    colour tint
    Dark grey
    material
    PEHD (polyethylene high density)
    length
    55 mm
    width
    31 mm
    depth
    54 mm
    net weight
    0.014 kg
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    14.000 g
    Package 1 Height
    54.000 mm
    Package 1 width
    31.000 mm
    Package 1 Length
    55.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36224 : Multifix Eco - double stub - flexible - 20mm - set of 20
    Description
    Multifix Eco - double stub - flexible - 20mm - set of 20
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Multifix Eco - double stub - flexible - 20mm - set of 20
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36224 : Multifix Eco - double stub - flexible - 20mm - set of 20
    Description
    Multifix Eco - double stub - flexible - 20mm - set of 20
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Multifix Eco - double stub - flexible - 20mm - set of 20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.