Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36228 Image

IMT36228

Green premium brand logo
Schneider Electric IMT36228 Image
IMT36228
Green premium brand logo

Multifix Eco - Board fixing 120mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Board fixing
    product specific application
    For gluing/screw fixing of boxes between boards
    quantity per set
    Set of 10
    Complementary
    mounting support
    Beam - thickness: 120 mm
    colour tint
    Black (RAL 9005)
    material
    PP (polypropylene) 10 % talcum
    length
    30 mm
    width
    120 mm
    depth
    65 mm
    net weight
    0.02 kg
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    20 g
    Package 1 Height
    6.5 cm
    Package 1 width
    1 cm
    Package 1 Length
    3 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Finnish1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.6 KB
    Date 2/15/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36228 : Multifix Eco - Board fixing 120mm
    Description
    Multifix Eco - Board fixing 120mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    Multifix Eco - Board fixing 120mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36228 : Multifix Eco - Board fixing 120mm
    Description
    Multifix Eco - Board fixing 120mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    Multifix Eco - Board fixing 120mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.