Welcome to the Schneider Electric corporate Website

Select your location

View all   Multifix
Schneider Electric IMT36232 Image

IMT36232

Green premium brand logo
Schneider Electric IMT36232 Image
IMT36232
Green premium brand logo

Multifix Eco - screw ring - 24-39mm - blue - set of 20

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    product or component type
    Screw ring
    quantity per set
    Set of 20
    Complementary
    product destination
    For single apparatus box
    mounting support
    Board - thickness: 24…39 mm
    colour tint
    Blue
    material
    PA (polyamide) 6 GF30
    width
    67 mm
    depth
    43 mm
    net weight
    0.022 kg
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36232 : Multifix Eco - screw ring - 24-39mm - blue - set of 20
    Description
    Multifix Eco - screw ring - 24-39mm - blue - set of 20
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Multifix Eco - screw ring - 24-39mm - blue - set of 20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36232 : Multifix Eco - screw ring - 24-39mm - blue - set of 20
    Description
    Multifix Eco - screw ring - 24-39mm - blue - set of 20
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Multifix Eco - screw ring - 24-39mm - blue - set of 20
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 970.2 KB
    Date 3/1/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36232 : Multifix Eco - screw ring - 24-39mm - blue - set of 20
    Description
    Multifix Eco - screw ring - 24-39mm - blue - set of 20
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Multifix Eco - screw ring - 24-39mm - blue - set of 20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /