Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36241 Image
Discontinued

IMT36241

Schneider Electric IMT36241 Image
Discontinued
IMT36241

Multifix Eco - cover plate with separtition wall - 100mm

Show more characteristics
IMT36241 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Partition wall
    quantity per set
    Set of 5
    Complementary
    product destination
    For single box
    colour tint
    Green
    material
    PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene)
    Packing Units
    Package 1 Weight
    1.000 g
    Package 1 Height
    61.000 mm
    Package 1 width
    9.000 mm
    Package 1 Length
    68.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.