Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36242 Image
Discontinued

IMT36242

Green premium brand logo
Schneider Electric IMT36242 Image
Discontinued
IMT36242
Green premium brand logo

Multifix Eco - extension ring - 13mm - set of 1

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

IMT36242 is replaced by:
Product
Qty
IMT35263
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 12 December 2017
1
  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    device short name
    JKR8
    product or component type
    Extension ring
    provided equipment
    Two 35 mm long M4 screws
    quantity per set
    Set of 1
    Complementary
    product destination
    For ceiling box
    material
    PA (polyamide) 6
    diameter
    13 mm
    length
    94 mm
    width
    23 mm
    net weight
    0.031 kg
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    26.000 g
    Package 1 Height
    1.000 mm
    Package 1 width
    23.000 mm
    Package 1 Length
    94.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 83.2 KB
    Date 3/17/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36242 : IMT36242_ROHS_DECLARATION
    Description
    IMT36242_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    IMT36242_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.