Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36246 Image
Discontinued

IMT36246

Schneider Electric IMT36246 Image
Discontinued
IMT36246

Multifix Shielded - ELSAN cover for apparatus box

Show more characteristics
IMT36246 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Shielded
    product or component type
    Cover plate
    quantity per set
    Set of 10
    Complementary
    number of gangs
    1 gang
    product destination
    Shielded junction box
    Shielded apparatus box
    fixing mode
    By screws
    colour tint
    White
    material
    PA (polyamide)
    Steel
    width
    90 mm
    depth
    8 mm
    net weight
    0.035 kg