Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36247 Image
Discontinued

IMT36247

Green premium brand logo
Schneider Electric IMT36247 Image
Discontinued
IMT36247
Green premium brand logo

Multifix Eco - extension ring - 5mm - grey - set of 25

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    product or component type
    Extension ring
    provided equipment
    Two 35 mm long M4 screws
    quantity per set
    Set of 25
    Complementary
    product destination
    For small wall box
    colour tint
    Grey
    material
    PA (polyamide) 6
    length
    51 mm
    width
    51 mm
    depth
    5 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /