Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36260 Image

IMT36260

Green premium brand logo
Schneider Electric IMT36260 Image
IMT36260
Green premium brand logo

Multifix TED - junction box - recessed TED-K13

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix TED
    device short name
    TED-K13
    product or component type
    Junction box
    device application
    Single board
    quantity per set
    Set of 100
    Complementary
    device composition
    With stubs located 13 mm from the front edge of the box
    number of stubs
    7 - diameter: 16 mm
    colour tint
    Brown
    material
    PE (polyethylene)
    diameter
    82 mm
    length
    128 mm
    width
    48 mm
    product weight
    0.033 kg
    internal depth
    46 mm
    maximum cable cross section
    2.5 mm²
    sealing
    Without
    surface treatment
    Untreated
    Environment
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36260 : Multifix TED - junction box - recessed TED-K13
    Description
    Multifix TED - junction box - recessed TED-K13
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    Multifix TED - junction box - recessed TED-K13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36260 : Multifix TED - junction box - recessed TED-K13
    Description
    Multifix TED - junction box - recessed TED-K13
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    Multifix TED - junction box - recessed TED-K13
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
    Description
    Product Environmental Profile - Multifix TED
    Size pdf
    Size 943.3 KB
    Date 3/1/10
    Description
    Product Environmental Profile - Multifix TED
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36260 : Multifix TED - junction box - recessed TED-K13
    Description
    Multifix TED - junction box - recessed TED-K13
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    Multifix TED - junction box - recessed TED-K13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /