Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36269 Image
To be discontinued

IMT36269

Green premium brand logo
Schneider Electric IMT36269 Image
To be discontinued
IMT36269
Green premium brand logo

Multifix TED - jointing piece - 84-90mm - set of 10

Show more characteristics
Commercial status
To be discontinued on 30 September 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix TED
    device short name
    TED-KS84/90
    product or component type
    Jointing piece
    device application
    Connection of two apparatus boxes
    quantity per set
    Set of 10
    Complementary
    distance between centers
    90 mm
    84 mm
    material
    PA (polyamide)
    length
    50 mm
    width
    22 mm
    depth
    20 mm
    net weight
    0.004 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    4 g
    Package 1 Height
    2 cm
    Package 1 width
    2.2 cm
    Package 1 Length
    5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36269 : Multifix TED - jointing piece - 84-90mm - set of 10
    Description
    Multifix TED - jointing piece - 84-90mm - set of 10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Multifix TED - jointing piece - 84-90mm - set of 10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36269 : Multifix TED - jointing piece - 84-90mm - set of 10
    Description
    Multifix TED - jointing piece - 84-90mm - set of 10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Multifix TED - jointing piece - 84-90mm - set of 10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
    Description
    Product Environmental Profile - Multifix TED
    prp.document.label.format pdf
    Size 943.3 KB
    Date 3/1/10
    Description
    Product Environmental Profile - Multifix TED
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.