Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36278 Image
To be discontinued

IMT36278

Green premium brand logo
Schneider Electric IMT36278 Image
To be discontinued
IMT36278
Green premium brand logo

Multifix TED - Box fixing direct in board TED-HK13/26

Show more characteristics
Commercial status
To be discontinued on 29 October 2020
End-of-service soon on 29 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix TED
    device short name
    TED-HK13/26
    product or component type
    Box fixing
    quantity per set
    Set of 50
    Complementary
    product destination
    For junction box
    mounting support
    Board - thickness: 13…26 mm
    material
    Steel
    length
    100 mm
    width
    100 mm
    depth
    10 mm
    net weight
    0.018 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    19 g
    Package 1 Height
    1 cm
    Package 1 width
    10 cm
    Package 1 Length
    10 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Inst. manual Box fixing TED-H (Version 1.0)
    Description
    Installation manual
    prp.document.label.format pdf
    Size 44.5 KB
    Date 2/16/10
    Description
    Installation manual
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 48.3 KB
    Date 4/5/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36278 : Multifix TED - Box fixing direct in board TED-HK13/26
    Description
    Multifix TED - Box fixing direct in board TED-HK13/26
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Multifix TED - Box fixing direct in board TED-HK13/26
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36278 : Multifix TED - Box fixing direct in board TED-HK13/26
    Description
    Multifix TED - Box fixing direct in board TED-HK13/26
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Multifix TED - Box fixing direct in board TED-HK13/26
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
    Description
    Product Environmental Profile - Multifix TED
    prp.document.label.format pdf
    Size 943.3 KB
    Date 3/1/10
    Description
    Product Environmental Profile - Multifix TED
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.