Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36304 Image

IMT36304

Green premium brand logo
Schneider Electric IMT36304 Image
IMT36304
Green premium brand logo

Multifix TED - ceiling box - recessed - TED-T39

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix TED
    device short name
    TED-T39
    product or component type
    Triple ceiling box
    device application
    Triple board
    quantity per set
    Set of 50
    Complementary
    device composition
    Cover
    With stubs located 39 mm from the front edge of the box
    number of stubs
    2 - diameter: 20 mm
    8 - diameter: 16 mm
    colour tint
    Blue
    material
    PEHD (polyethylene high density) (untreated)
    diameter
    83 mm
    length
    139 mm
    width
    62 mm
    depth
    62 mm
    net weight
    0.128 kg
    connections - terminals
    Snap-on
    maximum cable cross section
    2.5 mm²
    sealing
    Without
    internal depth
    60 mm
    Environment
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 863.9 KB
    Date 6/22/16
    Size pdf
    Size 863.9 KB
    Date 6/17/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Multifix TED - ceiling box - recessed - TED-T39
    Description
    Multifix TED - ceiling box - recessed - TED-T39
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Multifix TED - ceiling box - recessed - TED-T39
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
    Description
    Product Environmental Profile - Multifix TED
    Size pdf
    Size 943.3 KB
    Date 3/1/10
    Description
    Product Environmental Profile - Multifix TED
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Multifix TED - ceiling box - recessed - TED-T39
    Description
    Multifix TED - ceiling box - recessed - TED-T39
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Multifix TED - ceiling box - recessed - TED-T39
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /