Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36318 Image
Discontinued

IMT36318

Green premium brand logo
Schneider Electric IMT36318 Image
Discontinued
IMT36318
Green premium brand logo

Multifix Eco - wall fixing 45mm, single stub, white

Show more characteristics
IMT36318  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Box fixing
    quantity per set
    Set of 20
    Complementary
    mounting support
    Beam - thickness: 45 mm
    length
    70 mm
    width
    59 mm
    depth
    27 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /