Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36320 Image

IMT36320

Green premium brand logo
Schneider Electric IMT36320 Image
IMT36320
Green premium brand logo

Multifix Eco - wall fixing 90mm, single stub, yellow

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Box fixing
    quantity per set
    Set of 20
    Complementary
    mounting support
    Beam - thickness: 95 mm
    length
    70 mm
    width
    109 mm
    depth
    27 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    30 g
    Package 1 Height
    3 cm
    Package 1 width
    6 cm
    Package 1 Length
    11 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36320 : Multifix Eco - wall fixing 90mm, single stub, yellow
    Description
    Multifix Eco - wall fixing 90mm, single stub, yellow
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Multifix Eco - wall fixing 90mm, single stub, yellow
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36320 : Multifix Eco - wall fixing 90mm, single stub, yellow
    Description
    Multifix Eco - wall fixing 90mm, single stub, yellow
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Multifix Eco - wall fixing 90mm, single stub, yellow
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Multifix eco Flush mounted boxes (Version 2.0)
    Description
    Multifix eco Flush mounted boxes
    prp.document.label.format pdf
    Size 291.4 KB
    Date 12/19/17
    Description
    Multifix eco Flush mounted boxes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.