Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36325 Image

IMT36325

Schneider Electric IMT36325 Image
IMT36325

Multifix Prefal - ceiling box 77 mm with cast-in fixing

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Prefal
    product or component type
    Ceiling box
    quantity per set
    Set of 30
    Complementary
    device composition
    Cast-in fixing
    Cover
    mounting support
    Hollow wall
    number of stubs
    2 - diameter: 20 mm
    8 - diameter: 16 mm
    cable entry
    2 knock-out for 16 mm bottom conduit
    2 knock-out for 20 mm bottom conduit
    colour tint
    Grey
    material
    PEHD (polyethylene high density) (untreated)
    diameter
    83 mm
    length
    145 mm
    width
    145 mm
    depth
    78 mm
    connections - terminals
    Snap-on
    maximum cable cross section
    2.5 mm²
    sealing
    With
    internal depth
    75 mm
    Environment
    environmental characteristic
    Halogen free
    Packing Units
    Package 1 Weight
    150.000 g
    Package 1 Height
    85.000 mm
    Package 1 width
    145.000 mm
    Package 1 Length
    145.000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • Norwegian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 217.9 KB
    Date 3/9/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36325 : Multifix Prefal - ceiling box 77 mm with cast-in fixing
    Description
    Multifix Prefal - ceiling box 77 mm with cast-in fixing
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Multifix Prefal - ceiling box 77 mm with cast-in fixing
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.