Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36328 Image

IMT36328

Green premium brand logo
Schneider Electric IMT36328 Image
IMT36328
Green premium brand logo

Multifix Ceiling - extension ring - 3mm - grey - set of 100

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    product name
    Multifix Ceiling
    product or component type
    Extension ring
    quantity per set
    Set of 100
    Complementary
    product destination
    For ceiling box
    colour tint
    Grey
    material
    PA (polyamide) 6
    diameter
    82 mm
    depth
    3 mm
    Packing Units
    Package 1 Weight
    1.000 g
    Package 1 Height
    3.000 mm
    Package 1 width
    82.000 mm
    Package 1 Length
    82.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36328 : IMT36328_ROHS_CHINA_DECLARATION
    Description
    IMT36328_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    IMT36328_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36328 : IMT36328_ROHS_DECLARATION
    Description
    IMT36328_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    IMT36328_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36328 : IMT36328_REACH_DECLARATION
    Description
    IMT36328_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    IMT36328_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.