Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36338 Image

IMT36338

Green premium brand logo
Schneider Electric IMT36338 Image
IMT36338
Green premium brand logo

Multifix Ceiling - ceiling box 32 mm - c/c 70 mm - 8 integrated stubs

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Ceiling
    device short name
    TB32/246
    product or component type
    Ceiling box with stubs and knock-outs
    quantity per set
    Set of 50
    Complementary
    device composition
    Cover
    With stubs located 13 mm from the front edge of the box
    mounting support
    Hollow wall
    number of stubs
    8 - diameter: 16 mm
    cable entry
    2 knock-out for 16 mm bottom conduit
    2 knock-out for 20 mm bottom conduit
    colour tint
    Grey
    material
    PEHD (polyethylene high density) (untreated)
    diameter
    83 mm
    distance between centers
    70 mm
    length
    145 mm
    width
    145 mm
    depth
    34 mm
    connections - terminals
    Screw terminals
    maximum cable cross section
    2.5 mm²
    sealing
    Without
    internal depth
    31 mm
    Environment
    IP degree of protection
    IP20
    environmental characteristic
    Halogen free
    Packing Units
    Package 1 Weight
    1.000 g
    Package 1 Height
    34.000 mm
    Package 1 width
    145.000 mm
    Package 1 Length
    145.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • Norwegian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 217.9 KB
    Date 3/9/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36338 : Multifix Ceiling - ceiling box 32 mm - c/c 70 mm - 8 integrated stubs
    Description
    Multifix Ceiling - ceiling box 32 mm - c/c 70 mm - 8 integrated stubs
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Multifix Ceiling - ceiling box 32 mm - c/c 70 mm - 8 integrated stubs
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36338 : Multifix Ceiling - ceiling box 32 mm - c/c 70 mm - 8 integrated stubs
    Description
    Multifix Ceiling - ceiling box 32 mm - c/c 70 mm - 8 integrated stubs
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Multifix Ceiling - ceiling box 32 mm - c/c 70 mm - 8 integrated stubs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.