Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36348 Image

IMT36348

Green premium brand logo
Schneider Electric IMT36348 Image
IMT36348
Green premium brand logo

Multifix TED - Partition wall for junct.box TED-MK26 yellow - 100mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix TED
    device short name
    TED-MK26
    product or component type
    Partition wall
    quantity per set
    Set of 5
    Complementary
    product destination
    For single box
    colour tint
    Yellow
    material
    PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene)
    net weight
    0.025 kg
    Environment
    ambient air temperature for operation
    -40…60 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    25 g
    Package 1 Height
    4.6 cm
    Package 1 width
    10 cm
    Package 1 Length
    10 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 40.7 KB
    Date 2/25/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36348 : Multifix TED - Partition wall for junct.box TED-MK26 yellow - 100mm
    Description
    Multifix TED - Partition wall for junct.box TED-MK26 yellow - 100mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Multifix TED - Partition wall for junct.box TED-MK26 yellow - 100mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36348 : Multifix TED - Partition wall for junct.box TED-MK26 yellow - 100mm
    Description
    Multifix TED - Partition wall for junct.box TED-MK26 yellow - 100mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Multifix TED - Partition wall for junct.box TED-MK26 yellow - 100mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
    Description
    Product Environmental Profile - Multifix TED
    prp.document.label.format pdf
    Size 943.3 KB
    Date 3/1/10
    Description
    Product Environmental Profile - Multifix TED
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36348 : Multifix TED - Partition wall for junct.box TED-MK26 yellow - 100mm
    Description
    Multifix TED - Partition wall for junct.box TED-MK26 yellow - 100mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Multifix TED - Partition wall for junct.box TED-MK26 yellow - 100mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.